??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Download CAD models
You have not yet generated a CAD or PDF file for download.
CAD model selection
BALLUFF BAM MC-XA-020-D30,0-2-FS/W
HELP_VARIABLE
Company
Balluff
Description
Fastening Technology
Bill of material
BALLUFF BAM MC-XA-020-D30,0-2-FS/W
VERF
Availability
Available
BC
Order code
BAM01WC
TC
Product identifier
BAM MC-XA-020-D30,0-2-FS/W
PX
Product view
48149_00
GR
Diameter
mm
POS
position
mm
MOUNTING
Mounting
TECH
Tech. Details
Tech. Detail
ICON
W
Weight
0.158 Kg
TRAFFIC
Customs number
83024900
MANUALDE
Manual EN
MANUALEN
Manual EN
DESCRIPT
Description
Use = for sensors Ø30 mm, For M30 sensors, fastening length 36mm and longer, Material = Brass PTFE coated, Dimension = Ø 41 x 35 mm, Mounting part = Screws, clamps, Additional features = Weld immune
CAE
EPlan
Previews
Embedded user actions